2A-1371: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    2A-1371: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 2A-1371
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.50
    • Head Height - 4 (in): 0.24
    • Head Width - 5 (in): 0.50
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 5/16 - 24
    • Total Bolt Length - 3 (in): 1 3/8
    telehandler
    RTC60 RT60, RT50, RT50SA

    asphalt paver
    WE-601B, WE-851B, AP-1200, AP-800, AP-800B

    cold planer
    PR-75

    track-type tractor
    D7F, 181 161 143 191 151 141

    wheel tractor-scraper
    666B, 631G, 623G, 657

    pipelayer
    572G

    paving compactor
    PS-130, CB-424, CP-323, CS-431B, CS-433B, CP-433B, PS-110, PS-180, CS-323

    engine - machine
    3306

    engine - industrial
    D342, G398 G342C

    excavator
    212, 224