2B-8593: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    2B-8593: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 2B-8593
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.50
    • Head Height - 4 (in): 0.19
    • Head Width - 5 (in): 0.44
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1/4 - 28
    • Total Bolt Length - 3 (in): 2 1/4
    integrated toolcarrier
    IT12

    engine - generator set
    3608, 3612, 3606, 3616

    wheel-type loader
    950, 920, 930, 910, 930T, 930R

    wheel-type skidder
    528

    engine - industrial
    3516, 3508, D379B, 3512, D399, D398B, D379 D398