2D-0592: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    2D-0592: RING-RETAINING

    Part Number: 2D-0592
    Brand: Cat
    Retrieving Price.....

    Retaining Ring Internal

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 2.00
    • Free Diameter - A (in): 2.13
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.062
    pipelayers
    571G

    wheel tractor scrapers
    660B, 666B, 666

    track type tractors
    D9T

    multi terrain loaders
    247, 257