2D-1523: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    2D-1523: Ring-Retaining

    Part Number: 2D-1523
    Brand: Cat
    Retrieving Price.....

    Retaining Ring Internal

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 2.44
    • Cross Holes: No
    • Free Diameter - A (in): 2.59
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 65.74, Radial Wall: 4.78, Lug Height: 0, Groove Width : 2.18, Groove Diameter: 65.28, Housing Diameter: 61.98
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.078
    marine products
    3406C, 3406B

    pipelayer
    572R, 587R, 587T, 583T, 583R, 572R II PL87, PL72, PL83, 578

    wheel tractor-scraper
    657E, 631E, 623F, 621G, 631K, 621F, 637K, 627E, 627G, 623E, 623G, 637E, 657G, 637G, 613C, 631G, 633E II 621E, 627F

    paving compactor
    PS-500

    underground articulated truck
    AD60, AD55B

    engine - generator set
    3406C

    wheel-type loader
    980G II 980H, 980F, 980C, 980G, 980K

    engine - industrial
    3406B, 3406C, 3204, 3208

    track type tractors
    D8T, D6TXL, D6TXW, D6TLGPVP, D6TLGP, D6T2XL, D6T2LGP, D6T2XW

    engine - truck
    3208

    pipelayers
    PL72

    asphalt paver
    AP355F, AS4173 AP300F, AP-300D SE34VT SE34V

    load, haul, dump
    R2900G, R1700G

    track-type tractor
    D6T XW D7R II D7R XR D6T, D6R, D6R III D6R II D6T LGP D7G2 D6G2 LGP D6G2 XL D6T XL D8R D6T LGPPAT D7R LGP D5H, D7R, D6R STD D6R XL D8R II D8N, D4H III D8T, D6H, D6R LGP D6T XL PAT D6H XR D6H XL D6T XW PAT D6E D5H XL D4H XL D7G, D4H

    engine - machine
    3306, C9.3

    wheel dozer
    824G, 824G II 824H

    track-type skidder
    D5HTSK II D4HTSK III 527 517 D4HTSK II

    earthmoving compactor
    826G, 825G, 826G II 825G II 826C, 825H, 826H