2D-7563: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    2D-7563: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 2D-7563
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.00
    • Head Height - 4 (in): 0.19
    • Head Width - 5 (in): 0.44
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1/4 - 28
    • Total Bolt Length - 3 (in): 1 3/4
    3300
    3304B, 3306B, G3306B, 3306, G3306

    7 to 9 liter
    3114

    3500
    G3516B, 3516BHD, 3512B, 3516B, 3508B, 3512, G3520C, G3520E, 3512BHD, G3512, 3508, 3516, 3512C, G3520, 3508C, G3508, 3512CHD, G3516, 3516CHD, 3516C

    wheel tractor scrapers
    651E, 621F, 631G, 657E, 623G, 623F, 631EII, 621G, 627E, 633E, 623E, 637G, 627EPP, 657EPP, 627F, 627G, 621S, 637E

    engine - generator set
    SR 808, XQG400

    engine - industrial
    SR 588

    track loaders
    963BLGP, 963, 963LGP, 973, 973LGP, 953LGP, 953

    compactors
    826B

    track type tractors
    D4

    vees 27 to 32 liter
    3408C, 3412C, G3412, G3408, C27, G3408B, C32, 3412, G3412C

    3116/3208
    3208, 3116

    generator
    SR 594, SR 593, SR 445

    15 to 18 liter
    3456, 3406C, C18, C15, G3406, 3406E, 3406B

    genonly
    SR 592, SR4, SR4B, SR 596

    cg137-12
    CG137-12