• Home
  • 2D-8930: Hex Head Bolts, Phosphate and Oil Coated
2D-8930: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    2D-8930: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 2D-8930
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: 0, Hex Head Bolts
    • Finish: Phosphate and Oil Coated, 0
    • Grip Length - 2 (in): 4.25, 0
    • Head Height - 4 (in): 0, 0.72
    • Head Width - 5 (in): 1.69, 0
    • Thread: 0, Fine Thread UNF
    • Thread Size (in - tpi) (in): 1 1/8 - 12
    • Total Bolt Length - 3 (in): 0, 7
    • Unit of Measurement: Inch, 0