2H-1142: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    2H-1142: Internal Snap Ring

    Part Number: 2H-1142
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 1.44
    • Free Diameter - A (in): 1.60
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.050
    backhoe loaders
    416II, 446, 426II, 428II, 436II, 438II

    wheel loaders
    938GII, IT38F, IT28G, 938F, 928G, 938G, IT38G, IT24F, 928HZ, 928GZ, 924F, 928H, 930TII, 918F, IT18F

    track type tractors
    D7ELGP, D7E

    motor graders
    18M3, 14M, 16M3, 16M, 14M3