• \
  • Home
  • 2H-1618: Hex Head Bolts, Phosphate and Oil Coated
2H-1618: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    2H-1618: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 2H-1618
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 2.25
    • Head Height - 4 (in): 0.81
    • Head Width - 5 (in): 1.87
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/4 - 7
    • Total Bolt Length - 3 (in): 5
    marine products
    3612

    track-type tractor
    D11R

    motor grader
    160M 2 140M 3 AWD 140M 3 140M 2 160M 3 AWD 12M 2 160M 3 12M 3 12M 3 AWD

    work tool
    SNOW WING

    off highway trucks
    789B, 784C

    motor graders
    140M3AWD, 160M3, 12M2AWD, 140M2AWD

    off-highway truck
    785C, 785B, 789D, 789C, 785D, 784B