2H-3745: BOLT
+ / - Hover over image to Zoom
Other Views

    2H-3745: BOLT

    Part Number: 2H-3745
    Brand: Cat
    Retrieving Price.....

    Inch

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Drive (mm): 38.1
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 12.7
    • Head Height (mm): 17.4625
    • Hole Thread Pitch: 14
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 69.85
    • Thread: Fine Thread UNF
    • Thread Size (mm): 1.000
    pipelayers
    572R

    meng
    3516C, 3608, 3408B, 3516E, 3406B, 3512C, 3516, 3306B, 3306, 3406, D342C, D342, 3512, 3512E, D333C, 3408, D343

    petr
    3512C, 3508C, 3508B, 3512B, 3512, 3516C, 3516

    ttt
    D9R, D10T2, D9T, D11R, D11N, D7R, D5H, D11T, D7R LGP D8R D7R II D7R XR D8N, D10R, D8R II D5H XL D10T

    skidders
    D5TSKHII

    ieng
    3512E, 3512, G3606, G3516, 3512B, D342C, G3512, G3616, G3608, 3508, 3508B, 3516, 3512C, D342, G3606B G3508, G3612

    tskd
    D5HTSK II

    oht
    777D, 777B, 777C

    epg
    3508C, 3512, 3516

    track type tractors
    D9R, D8RLRC, D7R, D11R, D7RIILGP, D10N, D7RIIXR, D8RII, D7RLGP, D5HIIXL, D9RLRC

    pipe
    572R II 572R