2H-3750: Bolt
+ / - Hover over image to Zoom
Other Views

    2H-3750: Bolt

    Part Number: 2H-3750
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Drive (mm): 28.575
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 139.7
    • Head Height (mm): 14.2875
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 190.5
    • Thread: Fine Thread UNF
    • Thread Size (mm): .750
    com
    826C

    cold
    PR-1000C PR-1000, PR-450C, PM-565

    teng
    3406C, 3406B, 3408B, 3408

    pipe
    578, 589

    wtl
    992D, 988F, 992C, 980C, 980F II 988B, 990, 980F

    meng
    3406B, 3412D, 3408B, 3412C, 3408C, 3408, 3412, 3406

    ttt
    D10N, D9R, D6G2 LGP D5E, D6G2 XL D6E D6E SR

    ieng
    G3408, G3412, G3406, G3408B, 3406, G3408C, 3406B, 3408C, 3412C, 3408B, 3412, 3408

    wts
    621B, 627E, 621E, 623F, 623E, 631E, 627B, 623B, 657E, 621F, 627F, 651E, 621, 637E

    wtt
    834B, 814B

    mg
    16G, 16H NA

    oht
    770G, 771C, 775B, 773B, 769C, 770G OEM

    epg
    3406B, 3412C, 3406C