2H-3756: Bolt
+ / - Hover over image to Zoom
Other Views

    2H-3756: Bolt

    Part Number: 2H-3756
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 7.25
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Hole Thread Pitch: 11
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 9
    forest products
    227

    engine - generator set
    3608 C280-16

    petroleum products
    C280-12

    paving compactor
    CS-583C CS-533 CP-563 CS-563C CS-533C CP-533C CP-563C CS-531C CS-563 CS-573 CP-533 CS-583 CS-573C CS-531

    excavator
    225 235 245 225B 229

    marine products
    3612 C280-16 C280-12 C280-6 3608 3618 C280-8 3616 3606

    engine - industrial
    C280-16 G3304 G3612 G3616 G3520B G3608 G3606B G3606 G3516B G3304B G3306 G3516 3612 G333C SR4

    articulated dump truck
    D300B D250B D300D

    track-type tractor
    56 6S 6A D6H 6 6SU 56H