2H-3769: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    2H-3769: Cotter Pins

    Part Number: 2H-3769
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 1/4
    • Pin Length - B (in): 1
    • Pin Type: Cotter Pins
    wheel tractor-scraper
    613, 613B

    track-type loader
    953, 943, 973, 953B, 963, 963B