2H-3772: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    2H-3772: Cotter Pins

    Part Number: 2H-3772
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 5/16
    • Pin Length - B (in): 3 1/2
    • Pin Type: Cotter Pins
    We currently do not have any equipment model information for this part.