2H-3775: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    2H-3775: Cotter Pins

    Part Number: 2H-3775
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 1/2
    • Pin Length - B (in): 3
    • Pin Type: Cotter Pins
    wheel-type loader
    980C

    wheel-type skidder
    518C, 528, 525, 518, 525D, 555D, 545, 535B, 545D, 525C, FB518 535D, 545C, 120C, 525B, 535C

    track-type skidder
    125C 120C, 527 517

    off-highway truck
    772

    excavator
    5230B, 5130

    track-type loader
    977

    work tool


    track-type tractor
    5 D9G, 6 7