2H-3862: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    2H-3862: Cotter Pins

    Part Number: 2H-3862
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Chisel End

    UNITS:
    • US
    • Metric
    • Cotter End Type: 0, Chisel End
    • Material: Zinc Plated Steel
    • Pin Diameter - A(in): 0, 3/32
    • Pin Length - B(in): 1 3/4, 0
    • Pin Type: Cotter Pins, 0
    • Unit of Measurement: Inch, 0