2H-5549: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    2H-5549: RING-RETAINING

    Part Number: 2H-5549
    Brand: Cat
    Retrieving Price.....

    Retaining Ring Internal

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: Yes
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 79.27, Radial Wall: 5.84, Lug Height: 7.62, Groove Width : 2.61, Groove Diameter: 76.35, Housing Diameter: 72
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness (mm): 2.36
    com
    815B, 816F, 815F II 815F, 815K

    cold
    PM310, PM312, PM-565, PM313, PM-465

    whex
    W345B II W330B

    est
    30/30 DEUCE

    lhd
    R1600G

    teng
    C-10, C-12, 3406C, 3406E, C-15, 3406B, C-16

    fp
    TK1051

    emac
    3176C, C-12

    pipe
    PL87, PL72, PL83, 583T, 572R II

    ap
    AP655F, AP600F, AP-1000B, BG-210B, AP-1055B, AP500F, BG-260C, AP-200B, BG655D, AP-1000D, AP-655D, BG-245C, BG1000E, AP555F, BG-2255C, AP-600D, AP-800C, AP-800D, AP-1055E AP-650B, AP-1000E AP-1055F AP-1055D, AP-555E BG-260D, BG-225C, AP-1000, BG500E, BG-2455D, BG-230D, AP-1050, BG-240C, BG1055E, AP-900B, AP-655C, BG-2455C, BG555E, AP-500E, AP-1050B, BG-225B, AP655F L BG-230, BG600D, AP-1000F

    comp
    CP-44B CS-563C CS-531C, CP-433E, CP-433C, CS-433E, CCS7, CS-431C, CS44B, CP-563C, CS-323C, CS-423E, CS-563 CP-533C, CS-433C, CP44B, CS-34 CP-44 CP-323C, CP-34 CS-44 CP-563, CS-44B CS-533C

    wtl
    908K 906K 907M 906M 908M 972G II 966G II 907K 930K 910K 914K

    exc
    336F L 330B L 336E L 336D2 L 336F, 340F, 365B, 345B II 365B II 336E LNH 350 L 330 L 336F LN 330B, 568 FM 336E, 336D2 LXE 336E LN 336D2 GC 568 FM LL 345B, 336E H 350, 336D2 L XE 336F L XE 340F L LRE 345B L 336F XE 330, 336FMHPU 336E LH 336D2, 365B L 336D2 XE 336F LN XE 340F L UHD 336F LNXE 336E HVG 330B LN 340D2 L 345B II MH

    chal
    75C, 65C, MT865, 95E, MT835, 65E, 75E, 85C, 85E, MTC855, MTC865, 65D, MT845, MTC835, 85D, MT855, MTC845, MT800 75D

    adt
    735, D350E, 730, D350E II 725C, D400E, 725, 725C2

    meng
    C-12, C32, C12, 3408B, 3304B, 3408C, 3412E, 3306, 3176C, 3306B, 3408, 3196, 3304

    petr
    TH35-E81 TH31-E61 TH35-C15I TH35-C15T TH35-C11I C32, TH31-C9P TH31-C9T TH35-C13I TH35-C13T TH31-C9I

    ttt
    D9T, D6K XL D4C III D7R II D5G, D6M D6N, D5K2 XL D8T, D5C III D3K2 LGP D5M D4K2 LGP D3K2 XL D6K LGP D4G, D6K D6K2 LGP D6K2, D6K2 XL D3C III D3G, D5K LGP D4K XL D10T2, D5K XL D5K2 LGP D4K2 XL D4K LGP D4H III D10T, D4H, D3K LGP D5N D3K XL D4H XL

    ieng
    SBF214 3306, 3408B, 3176C, D330C, 3304, C-10, 3408C, SUF557 CPT372 3408, C-12, 3196, D333C, 3306B

    wtt
    814F

    tskd
    527 517 D4HTSK II D4HTSK III

    mg
    24H, 12H, 16H, 24, 140H, 163H, 14H, 160H, 140H NA 24M, 12H NA 143H

    epg
    3306B, 3306, 3408B, 3304