2J-6356: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    2J-6356: RING-RETAINING

    Part Number: 2J-6356
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: Yes
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 17.6, Radial Wall: 2.34, Lug Height: 3.45, Groove Width : 1.21, Groove Diameter: 17.88, SHAFT_DIA: 19
    • Snap Ring Type: External
    • Thickness (mm): 1.07
    com
    826C, 825G, 826G II 815B, 836H, 825G II 826H, 815F, 816F, 825H, 836, 826G, 836G

    cold
    PM-565B, PM-201, PM-565

    lhd
    R1700G, R1600H, R3000H, R1600G, R2900G

    emac
    C9.3

    ttl
    973, 933C, 939C, 933, 939, 953C, 963B

    pipe
    PL83, PL72, 572R, 561M, PL87, 572R II 589, 587T, 583T

    wtl
    980F, 972G II 966G II 994, 970F, 966F II 994D, 966G, 972G, 962G, 988B, 950G, 988F, 980H, 980C, 966F, 988F II 980G, 992D, 980G II 992C

    meng
    3512B, 3516, 3508, 3508B, 3512, 3516B

    adt
    740, 735, D400E II D350E, D250E, D300E II 735 OEM D400E, D350E II D250E II D300E

    petr
    3512

    ttt
    D6T, D6T XW D8R D7R XR D6R STD D6R II D6M D5M D4E SR D7R LGP D7R, D6R III D4C III D10N, D4H, D3C III D6T XL D9R, D8T, D4H XL D6R, D7E LGP D9T, D6N OEM D7E, D6N, D6T XW PAT D8L, D11T, D6N XL D8N, D6N LGP D5C III D10T, D11R, D11N, D7R II D6T LGP D5R LGP D8R II D6T XL PAT D10R, D6R XL D9N, D5R2 D9L, D4H III D6T LGPPAT D5R XL D6R LGP

    ieng
    3508, 3512, 3516

    wts
    627K LRC 627K, 613C II 657E, 615C, 627H, 627G, 637G, 611, 637K, 627E, 627F, 613G, 613C, 657G, 615C II 637E

    wtt
    824H, 814F, 824G, 824G II 834B

    tskd
    D4HTSK III 517 D4HTSK II

    mg
    140H NA 160H, 140H, 140G, 12G, 160G, 16G, 16H, 135H, 160H ES 140H ES 12H ES 16H NA 120H, 120H NA 130G, 12H NA 120G, 14H NA 12H, 160H NA 120H ES 135H NA 163H NA 14H, 14G, 143H, 24H

    oht
    794 AC 793F, 775D, 776C, 769C, 785D, 777D, 777F, 789D, 785C, 793C, 777C, 773B, 771D, 776D, 777G, 793F OEM 772, 771C, 769D, 784B, 793F AC 793F XQ 797B, 789C, 793D, MT4400D AC 775B, 797, 795F XQ 795F AC 773D, 784C, 793B, 793F CMD 785B, 785G, 770, 789B

    epg
    3512, 3516, PM3508 3508, 3508B