2J-7761: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    2J-7761: Ring-Retaining

    Part Number: 2J-7761
    Brand: Cat
    Retrieving Price.....

    Retaining Ring Internal

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 3.13
    • Cross Holes: No
    • Free Diameter - A (in): 3.25
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 82.58, Radial Wall: 4.52, Lug Height: 0, Groove Width : 1.73, Groove Diameter: 81.86, Housing Diameter: 79.4
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.061
    cold planers
    PM-565B, PM-201

    asphalt pavers
    AP300F, AP300FLRC

    wheel tractor-scraper
    627G, 631K, 627F, 637E, 637K, 613C II 621K, 623K LRC 627E, 623K, 613C, 627K LRC 621K OEM 615C, 611, 623H, 613G, 621H, 637G, 615C II

    pipelayer
    583R, 572R, 587R, 572R II PL87, PL83, PL72

    track type tractors
    D6MXL, D7R, D7E, D6R, D9R, D8T, D5E, D6NXL, D10T2, D6T, D10T, D10R, D10N, D5R2XL, D7ELGP, D8RLRC, D6TXL, D6TXW, D6TLGPVP, D6TLGP, D6T2XL, D6T2LGP, D6T2XW, D6RIIXW, D6RLGP, D6RIIXL, D6TXLVP, D6RXR, D6HIIXL, D7RLGP, D5R2LGP, D6RII, D6RIIIXL, D3GXL, D6ESR2000, D5HIIXL, D5MXL, D4CIII, D6HIIXR, D6RIILGP, D6RXL, D6RXW, D6RIII, D5CIIIXL, D7RIIXR, D8RII, D6MLGP, D3CIII, D3CIIILGP, D5NXL, D6NLGP, D6RIIIXW, D7RXR, D7RII, D6RIIILGP, D5MLGP, D5TXL, D6D, D5HII, D7G, D6CLGP, D6HIILGP, D6DSR, D5HIILGP, D6TXWVP, D8L, D7RIILGP, D3B, D6DLGP, D9N, D6DSA, D9H, D6HII, D9L, D3CII, D4CLGP, D5C, D3BLGP, D5CIII, D9RLRC, D4HIIIXL, D6TLGPOEM, D3GLGP, D4HIILGP, D3KXL, D3CIILGP, D4C, D4ESA, D3CLGP, D3C, D4CII, D8LSA, D4CIIILGP, D10T2LRC, D5RLGP, D5CLGP, D8NNSUC, D8N, D4B, D7GSA, D5B, D4CIILGP, D7GLGP

    articulated trucks
    730C2, 730, 735DLRC, 725C, D300E, 745C, 740CEJ, 735, 745D, 735C, 725C2, 730DEJLRC, 735D, 730DEJ, 725, 735B, 730C, 730C2EJ, 740, 730CEJ, 730D, 740B, 730DLRC, 740DEJ, 725OEM, D400EII, D250EII, 740BEJ, 745DLRC, 740OEM, 735OEM

    off-highway truck
    770G, 793F XQ 775B, 775F, 784B, 777G, 772G, 773F, 793F CMD 771D, 776D, 769D, 769C, 775D, 795F AC 789B, 771C, 775E, 777D, 775G LRC 773E, 777E, 770G OEM 793F AC 777F, 773D, 785C, 793F OEM 773G, 775G OEM 773G LRC 772G OEM 773G OEM 776C, 789D, 797, 797F, 773B, 785D, 770, 775G, 795F XQ 793C

    rotary blasthole drills
    MD6310

    underground articulated trucks
    AD60, AD55B, AD45B, AD22, AD55

    vibratory single drum smooth
    CS-433C, CS-323C, CS-531D, CS-533D, CS-563CAW, CS-531

    vibratory single drum pad
    CP-563C, CP-323C

    track-type tractor
    D6R, D6E SR D6T, D7E, D8R D4H XL D6N XL D6T XL D6R II D6T LGP D9R, D9T, D6R III D3C III D7R II D6N, D4K XL D6T XW PAT D5C III D4H, D5R2 D4C III D5K LGP D5N D6H, D3K2 LGP D3K2 XL D4K LGP D6R STD D6T XW D5G, D4H III D7E LGP D3K XL D4G, D6N OEM D6N LGP D7R LGP D6H XL D10T2, D8N, D6T LGPPAT D7R XR D3G, D8R II D6H XR D7G2 D5R LGP D6T XL PAT D5K2 LGP D4K2 LGP D8T, D6M D7G, D5M D5H, D5K XL D6R XL D5K2 XL D7R, D6R LGP D5H XL D10R, D5R XL D3K LGP D4K2 XL

    engine - machine
    C9.3

    petroleum products
    TH31-E61 TH35-E81 CX31-C15I TH35-C15I CX35-P800 CX31-P600

    track-type loader
    973C, 973, 939, 933C, 963B 963C, 933, 963K, 939C

    track-type skidder
    527 D4HTSK III 517 D5HTSK II D4HTSK II

    stabilizers/reclaimers
    SS-250B, RM-250C, RR-250B

    knuckleboom loaders
    539

    paving compactor
    CS-433C, CP-573E, CB-534B, CP-533C, CS-563E, CS-563C CB-535B, CS-323C, CS-583C, CS-663E, CS-533C, CB-434C, CP-663E, CB-545, CS-573E, CS-573C, CS-583E, CS-563 CP-563C, CB-544, CB-634C, CS-683E, CD-54 CP-563, CP-563E, CB-434B, CS-431C, CP-533D, CP-433C, CS-531C, CB-534C, CP-323C

    wheel tractor scrapers
    613G, 613C, 627H, 621H, 615C, 627K, 631K, 637K, 613CII, 637KLRC, 621KLRC, 627KLRC, 631KLRC, 623KLRC, 631KOEM, 621HOEM, 615, 621KOEM, 623, 615CII

    motor grader
    135H NA 135H, 12H, 140H ES 140H NA 140H, 16H NA 120H, 120K 2 12K, 160H, 120H ES 14G, 12H NA 140K 2 16G, 130G, 120G, 14H NA 14H, 120H NA 140G, 163H NA 160K, 160G, 160H NA 12G, 16H, 160H ES 12H ES

    wheel-type loader
    962H, 966M, 924F, 950F, 980K, 966M XE 924G, 972M XE 966K, 962G II 972H, 986K, 966G II 950G II 980M, 938G II 950H, 962M, 950F II 972G II 966G, 938H, 966H, 980K HLG 950 GC 980G II 938F, 962 950M, 962M Z 962G, 986H, 972M, 982M, 966K XE 97AM 950M Z 972K

    track loaders
    933C, 963C, 963D, 963, 963K, 963CLGP, 933LGP, 963BLGP, 931B, 931C, 955L, 931BLGP, 977L, 935B, 955K, 963LGP, 973LGP, 973, 931CLGP, 983B

    compactors
    826G, 825H, 815F, 815B, 825G, 816F, 815K, 815KLRC, 816K, 825GII, 816FII, 816B, 815FII, 826GII

    motor graders
    12H, 160H, 140K, 143H, 120K, 140HNA, 120H, 12K, 140H, 12G, 163H, 140G, 120G, 160K, 135H, 135HNA, 120HNA, 12HNA, 160HNA, 120K2, 16H, 140K2

    articulated dump truck
    740C 740, 735 OEM 730, 740 GC 735, 730C2 EJ 735C, 740B, D250E, D400E II D300E II D250E II D350E II 735B, 745 730C, 725

    pipelayers
    PL87, PL83, 561N, 572R, PL72, 587T, 561M, 578, 583T, 572RII

    defense and federal products
    DEUCE, 30/30

    asphalt paver
    AP355F, BG655D, AP-655D, AP300F, BG600D, AP-600D

    integrated toolcarrier
    IT62G, IT62G II IT28F, IT38G II

    skidders
    525D, 545DLRC, 545D, 525DLRC, 525B, 535B, 527GR, 545, 527CA, 517CA, 517GR, D5TSKHII, D4TSKHIII, 518C

    road reclaimer
    RM-350B, SM-350, RM-300, RM-500, RM-350

    wheel dozer
    824H, 824G II 814F II 8A4K

    off highway trucks
    784C, 769D, 789C, 793D, 793C, 789D, 785D, 773GLRC, 772G, 797F, 777G, 785B, 793F, 777C, 785G, 770G, 797B, 785C, 793B, 773E2LRC, 777GOEM, 793FCMD, 775D, 777D, 772, 773D, 795FAC, 797FXQ, 772GLRC, 777E2 773DLRC, 775GLRC, 793FXQ, 770GLRC, 777B, 772GOEM, 777FOEM, 777DLRC

    drill
    MD6310, MD6250

    wheel loaders
    950M, 986H, 980H, 988H, 962G, 960F, 950H, 966L, 962M, IT38H, 966G, 938F, 972H, 950G, 966M, IT62G, 966H, 972G, 982M, 972L, 966K, 962L, 972K, IT38G, IT38F, 972M, 980K, 938G, 962H, 950L, 980L, 924F, 962K, IT24F, 988G, IT62H, 950K, 980M, 938H, 980G, 986K, 938GII, 950GC, 962GII, 966GII, 972GII, 950F, 966MXE, 980KOEM, 950GII, 980GII, G910, IT18, IT14B, 918F, 950E, 916, 926E, 936E, 936F, IT28, 950FII, 972MXE, G936, IT12, 910, 966KXE, IT14F, 950B, 962MZ

    wheel dozers
    814K, 814F, 834H, 824G, 834G, 814FII, 814B, 824GII

    earthmoving compactor
    826H, 836G, 825G II 815K, 816F, 816F II 826G II 836H, 816K, 815F II 826C