2J-8348: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    2J-8348: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 2J-8348
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 7.50
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 10
    com
    826C, 825 836, 825C

    ttt
    D10R, D10T2, D10N, D10T

    mg
    160G

    oht
    777D, 776D, 777C, 777, 776C