• Home
  • 2K-1747: Hex Head Bolts, Phosphate and Oil Coated
2K-1747: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    2K-1747: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 2K-1747
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts, 0
    • Finish: 0, Phosphate and Oil Coated
    • Grip Length - 2 (in): 5.25, 0
    • Head Height - 4 (in): 0.67, 0
    • Head Width - 5 (in): 0, 1.31
    • Thread: Fine Thread UNF, 0
    • Thread Size (in - tpi) (in): 7/8 - 14
    • Total Bolt Length - 3 (in): 0, 7 1/2
    • Unit of Measurement: 0, Inch