• \
  • Home
  • 2K-8078: Spring Pins/Roll Pins
2K-8078: Spring Pins/Roll Pins
+ / - Hover over image to Zoom
Other Views

    2K-8078: Spring Pins/Roll Pins

    Part Number: 2K-8078
    Brand: Cat
    Retrieving Price.....

    Inch

    Contains a chamfered end for easy installation. Made of heat-treated steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 1/2
    • Pin Length - B (in): 2 1/2
    • Pin Type: Spring Pins/Roll Pins
    underground mining loaders
    R1300

    motor grader
    14M3, 160M 3 140M 3 AWD 12M 3 160M 3 AWD 14M-3 12M 3 AWD 140M 3

    work tool
    BLADE

    wheel-type loader
    966M, 966M XE 992D, 980K, 962K, 980M, 950M, 972M, 972K, 950K

    wheel loaders
    962M, 992C, 950M, 966K, 966M, 966MXE