2K-8467: Spring Pins/Roll Pins
+ / - Hover over image to Zoom
Other Views

    2K-8467: Spring Pins/Roll Pins

    Part Number: 2K-8467
    Brand: Cat
    Retrieving Price.....

    Inch

    Contains a chamfered end for easy installation. Made of heat-treated steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 1/8
    • Pin Length - B (in): 1 1/4
    • Pin Type: Spring Pins/Roll Pins
    wheel tractor-scraper
    621B, 657E, 633E II 613C II 615, 637D, 627, 615C, 627B, 631E, 621R, 621, 633D, 639D, 613C, 611, 631D, 613G, 637E, 623B, 623, 651E

    pipelayer
    561N, 572R, 572R II PL87

    engine - generator set
    3306, C32, 3412, 3304B, D398B, 3412C, D399, 3406C, C9.3, 3304, D379B, 3406B

    underground articulated truck
    AE40 AD45, AD40

    motor grader
    140M

    wheel-type loader
    950, 966C, 926, 926E, 916, 936, G936, 936E

    forest products
    2484D, 2384D

    work tool
    PRE426 DLK426

    engine - industrial
    3412, 3406B, D379B, D379 D399, D353D D398B, C175-16, D398 D353C, D353E, C32, G399, 3508

    wheel-type skidder
    518, 120C

    off-highway truck
    771D, 793C, 775B, 785B, 769D, 793B, 776C, 772B, 784B, 777B, 773B, 777D, 773D, 777C, 776D, 777, 771C, 775D, 789B, 769C

    challenger
    45, 35, 55, 95E, 65E, 85C, 70C, 65C, 75C, 85D, 75D, 65D, 85E, 75E

    pipelayers
    587T

    asphalt paver
    10 FT AP-800B BG-225B, BG-260D, BG-230D, BG-2455D, AP-800C, AP-800, AP-1055D, BG-2455C, AP-1000B, AS2301, AP-1055B, AP-655D, AS2251, AP-1000D, AP-800D, BG-210B, BG-260C, BG-230

    generator
    SR4, SR4B, SR5

    track-type tractor
    D3B, D8R II D3C III D6R, D3C, D5N 5A PAT D9R, D8T, 3S D6N, 53 D6R II 3 D7R II D3C II D5R2 D10R, 3P D4C II D7R, 4P D8R D3, D6M D10T2, D6N LGP D5C PATLGP D8L, D9T, D11R, D4C, D11T, D5C, D5C III D5C PAT D10T, D5M D4C III D6N XL D4B, D6D

    wheel dozer
    814

    track-type loader
    935C, 931, 939, 931B, 931C, 931C II 933, 935B, 935C II

    petroleum products
    C18

    track-type skidder
    125C 120C