2K-9062: Spring Pins/Roll Pins
+ / - Hover over image to Zoom
Other Views

    2K-9062: Spring Pins/Roll Pins

    Part Number: 2K-9062
    Brand: Cat
    Retrieving Price.....

    Inch

    Contains a chamfered end for easy installation. Made of heat-treated steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 1/2
    • Pin Length - B (in): 1 1/4
    • Pin Type: Spring Pins/Roll Pins
    asphalt paver
    BG-260C, BG1055E, AP-650B, BG-210B, AP-555E BG-230D, BG600D, AP-1055D, BG-2455D, BG-240C, BG655D, BG500E, AP-500E, AP-655D, AP-800D, AP-600D, AP-800C, AP-1000D, AP-1055E AP-1000E BG555E, BG-2455C, AP-1000B, AP-1055B, BG-260D, AP-1050B, BG1000E, BG-245C, BG-225C, BG-225B, AP-900B, BG-230

    track-type tractor
    D8K, D11R, D8H, D9H, 8S 10U D4E, D11N, D11T, 183B D9G, D10, 11 10C 10S 10 11SU 11U 8D

    wheel tractor-scraper
    657, 657B, 666

    pipelayer
    594H, 583K, 594

    wheel-type loader
    992G, 994F, 994K, 990 II 992D, 990K, 992C, 992K, 994, 988, 994H, 988B, 994D, 990, 990H

    wheel dozer
    834S 854K, 844K, 834B, 854G, 844, 824B, 834U 844H

    wheel-type skidder
    528

    off-highway truck
    768C, 793F AC 793F XQ 769C, 793F, 793F CMD 793D, 793F OEM MT4400D AC

    earthmoving compactor
    825C, 826C, 825B, 826B, 825

    challenger
    35, 55, 45