• Home
  • 2L-0044: External Snap Ring
2L-0044: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    2L-0044: External Snap Ring

    Part Number: 2L-0044
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 6.25
    • Free Diameter - A(in): 5.87, 0
    • Snap Ring Type: 0, External
    • Thickness - B (in): 0, 0.156
    • Unit of Measurement: Inch, 0