2L-0049: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    2L-0049: External Snap Ring

    Part Number: 2L-0049
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.75
    • Free Diameter - A (in): 4.46
    • Snap Ring Type: External
    • Thickness - B (in): 0.109
    We currently do not have any equipment model information for this part.