2L-6965: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    2L-6965: External Snap Ring

    Part Number: 2L-6965
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 1.56
    • Free Diameter - A (in): 1.45
    • Snap Ring Type: External
    • Thickness - B (in): 0.062
    asphalt paver
    AP-600D, AP600F, AP655F, BG1055E, BG1000E, AP500F, AP-655D, AP-1055D, AP-1055F AP555F, BG655D, BG555E, AP-655C, BG-260D, AP655F L AP-1000E AP-500E, AP-1055E BG-2455D, BG600D, BG-2255C, AP-900B, AP-1000F BG-240C, AP-555E AP-1000D, BG500E

    cold planer
    PM-465

    marine products
    3306B, 3406C, 3406B, 3306, 3304B, 3304

    track-type tractor
    D9R, D6D, D6G

    paving compactor
    CP-323C, CS-323C, PS-500

    engine - generator set
    3304B

    engineer support tractor
    DEUCE, 30/30

    road reclaimer
    RM-350, RM-350B, RM-300, SM-350, SS-250, RR-250

    wheel-type loader
    972G, 966G, 966G II 972G II

    engine - industrial
    G3408, 3406, G3412, 3306, G3306, D333C, CG137-12, G3406, G3408C, CG137-08 3304, G3306B, G3304, G3304B, 3406B, D330C, SG137-08

    challenger
    55, 45, 35