2L-8509: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    2L-8509: Ring-Retaining

    Part Number: 2L-8509
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 0.59
    • Cross Holes: Yes
    • Free Diameter - A (in): 0.55
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 13.97, Radial Wall: 1.93, Lug Height: 2.77, Groove Width : 1.03, Groove Diameter: 14.2, SHAFT_DIA: 15.1
    • Snap Ring Type: External
    • Thickness - B (in): 0.035
    cold planers
    PM-565B, PM-465

    marine products
    3126, 3116

    wheel tractor-scraper
    613C II 613C

    pipelayer
    561M

    engine - generator set
    C9

    forest products
    TK380, TK370, TK371, 574, 539, 543, 570, 580, 533, 554

    track type tractors
    D6MXL, D6MLGP, D3CLGP, D3CIILGP, D5MXL, D5MLGP, D4CIIILGP, D4CLGP, D3CSA, D4CII, D5C

    expanded mining products
    MD5075

    track excavators
    325LN, 325L, 325BL, 322BLN, 325B, 322CL, 320BLN, 320BN, 322LN, 325, 322N

    vibratory single drum smooth
    CS-531, CS-563CAW, CS-563DAW

    vibratory single drum pad
    CP-563D, CP-533D

    cold planer
    PM-102, PM-565, PR-1000, PR-1000C PR-450C

    track-type tractor
    D6M D5C III D3C III D4C III D5M

    engine - machine
    3116

    track-type loader
    963B 963C, 933, 939, 953C

    petroleum products
    C9, TH31-C9P TH31-E61 3126B, C7, G3306B, CX31-C9I TH31-C9I CX31-P600

    brush cutters,industrial,other
    TK381

    harvesters
    550

    combine
    460, 465, 470

    7 to 9 liter
    3114, C9

    paving compactor
    CB-634D, CS-583C, CS-433E, CS-531C, CP-533C, CS-563D CS-423E, CS-573D, CP-563C, CB-634C, CP-533D, CS-563C CS-563 CS-531D, CS-533C, CS-533D, CP-433E, CP-563, CS-573C, CS-583D, CP-563D

    motor grader
    120H, 135H, 120H ES 135H NA 120H NA

    wheel-type loader
    938F, 950G, 962H, 928G, 962G, 950F II 950H, 972H, 960F, 966H, 938G, 924F, 910G

    engine - industrial
    3116, G3304, 3126, G3306, G3408, C7, C9, SPP101 G3306B, G3412, 3126B, C-9, G333C

    track loaders
    933, 931CLGP, 935C, 931CII

    compactors
    815FII

    motor graders
    135H, 120H, 120HNA, 135HNA

    engine - truck
    C9, 3126, C11, 3126E, C7, 3126B, 3114, C13, 3116, C-10, C-12, 3208

    challenger
    55, 35, 45

    asphalt paver
    BG-225C, AP-800C, AP-650B, AP-655C, BG-260C, BG-2455C, BG-240C, AP-1050B, BG-230D, AP-1055B, AP-1000B, AP-1000, AP-900B, AP-755, AP-800D, BG-225B, AP-1050, BG-245C, BG-2255C, BG-210B, BG-230

    integrated toolcarrier
    IT12B, IT28G, IT38G, IT62H, IT24F, IT28F, IT62G

    engineer support tractor
    30/30 DEUCE

    wheeled excavator
    M313C, M325C MH M316C, M320, M322C, M318C, M315C, M318, M318C MH M312, M325B M315

    wheel dozer
    814F II

    excavator
    325B LN 322C, 322C FM 322B L 320B N 320B L 320B, 320B S 325B L 322B LN

    wheel loaders
    IT38F, 966H, IT38G, 950G, 960F, 950H, 962G, 972H, 962H, 938G, IT24F, IT62G, 950F, 918F, IT28G, IT14B

    backhoe loader
    446B, 446D

    wheel excavators
    M325CMH

    earthmoving compactor
    815F II 816F II