2M-4287: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    2M-4287: External Snap Ring

    Part Number: 2M-4287
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Snap Ring Type: External
    marine products
    D336

    wheel tractor scrapers
    615C, 615, 611, 615CII

    track loaders
    963BLGP, 963, 955L, 953LGP, 963LGP, 973LGP, 973, 953B, 953

    track type tractors
    D4HIILGP, D4HIIIXL, D5HIIXL, D5HIILGP, D5H, D5HII

    track excavators
    312DL, 314DLCR, 313FLGC, 314DCR, 312E, 312EL, 311DLRR, 312D2, 312D, 314ELCR, 312D2L

    compactors
    836G, 836H

    motor graders
    160M3AWD, 140M3AWD, 140MAWD, 12M3AWD, 160MAWD, 160M2AWD, 120MAWD, 140M2AWD, 120M2AWD, 120M, 140M, 14LAWD, 12M2AWD, 160M

    articulated trucks
    D250E, D300E, D250EII, D350D, D300D, D250D, D20D

    engine - truck
    1673B, D336

    underground articulated trucks
    AD30

    defense and federal products
    30/30 DEUCE

    pipelayers
    561M, PL61, 561N, 561H

    underground mining loaders
    R1600G, R1600H

    skidders
    527GR, D5TSKHII, 517CA, 527CA, D4TSKHIII, 517GR, D4TSKHII

    off highway trucks
    772

    wheel loaders
    988H, 988G

    wheel dozers
    834G, 834H