• \
  • Home
  • 2M-8340: Yoke-Type Rod End
2M-8340: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    2M-8340: Yoke-Type Rod End

    Part Number: 2M-8340
    Brand: Cat
    Retrieving Price.....

    Inch

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Gap Size - B (in): 14.30
    • Height - C (in): 28.60
    • Length to Pin Hole - A (in): 46.0
    • Retaining Pin (in): 6S-6646
    • Rod Diameter (in): 1/2
    • Rod End Type: Yoke-Type
    • Width - D (in): 23.90
    pipelayers
    572G, 571G, 594H

    wheel tractor scrapers
    627BPP

    skidders
    535B, 525B, 545

    track loaders
    933, 963BLGP, 939, 933LGP, 973LGP, 931C, 931CIILGP, 931CII, 931BLGP, 963, 953B, 931B, 973, 935CII, 931CLGP, 935C, 955F

    track type tractors
    D4CIIIXL, D5CIIIXL, D5E, D5CIIILGP, D4CIII, D4CIIILGP, D3CIII, D4HIILGP, D6GSR, D3CIIILGP, D5CIII, D6ESR2000, D3CIIIXL, D5B, D3BSA, D5C, D6HIILGP, D3CLGP, D6DLGP, D3C, D4C, D5HII, D3BLGP, D3CII, D4CIILGP, D3CIILGP, D3B, D6HII, D4CLGP, D3CSA, D4CII, D5HIILGP, D6D, D6DSA