2R-0179: Drawbar and Clevis Pins/Type I
+ / - Hover over image to Zoom
Other Views

    2R-0179: Drawbar and Clevis Pins/Type I

    Part Number: 2R-0179
    Brand: Cat
    Retrieving Price.....

    Pin Hole Diameter: 25/64 in

    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 2
    • Pin Hole Diameter (in): 25/64
    • Pin Length - B (in): 9 3/8
    • Pin Type: Drawbar and Clevis Pins/Type I
    pipelayers
    572R, 572RII

    track type tractors
    D7RXR, D7R, D7E, D7ELGP, D6HIIXL, D6HIIXR, D6RXR, D7RIIXR, D7RLGP, D6RXL, D7G, D7RIILGP, D7RII, D6R, D6RLGP, D6H, D7H, D6HLGP