Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings2R-1236: Internal Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings2R-1236: Internal Retaining Ring
2R-1236: Internal Retaining Ring

Cat® Internal Retaining Ring For Piston Motor

Brand: Cat

Product Images
2R-1236: Internal Retaining Ring
2R-1236: Internal Retaining Ring

Cat® Internal Retaining Ring For Piston Motor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2R-1236
Snap Ring Type: Internal
Shape: Tempered Basic
Free Diameter - A (in): 3.33
Thickness - B (in): 0.093
Bore Diameter (in): 3.0
Material: Carbon Steel
View More
Compatible Models for part number 2R-1236

FELLING HEAD

HF221 HF201 HF201B

INTEGRATED TOOLCARRIER

IT12B IT14F IT14G IT14B

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 613G 637K

QUICK COUPLER

PIN GRAB

LOAD HAUL DUMP

R1300

OFF HIGHWAY TRUCK

772 770 777G 773GC

WINCH

53

MOTOR GRADER

24 140G 130G 14G 12G 24M 14H NA

BACKHOE

D3 931

TRACK-TYPE TRACTOR

30/30 D3B D5H XL D5M D5H D6M D6N D3 D8T D9R DEUCE

WHEEL SKIDDER

525 515 545 535C 535B 545C 525C 525B

MARINE ENGINE

3406E

PIPELAYER

583T

EXCAVATOR

336E LN 345B II 336E LH 349F LXE 349D L 336D2 LXE 336D 336E 336F 336D2 L 340D2 L 335F 336F XE 374F L 349E L 336E LNH 336D LN 340F L UHD 349E L VG 352F XE VG 345C 345D 349F L 349D2 352F-VG 330C L 336D L 374D L 336D2 336F L XE 330C FM 349D 330D L 336E L 325C 349E 336E H 349F 352F 340F 330D MH 328D LCR 340F L LRE 349D2 L 336F LN XE 330D LN 336F L 374F 345C L 345D L VG 336D2 GC 340D L 215 345D L 336F LNXE 336D2 XE 335F LCR 330C LN 336F LN 345B II MH 330C 330D 336D2 L XE 330C MH 345C MH

MOBILE HYD POWER UNIT

336FMHPU 340D2 L 336D L 349E L HVG 336F 336D 336E 352FMHPU 345C 336E HVG 330D 345C L

RIPPER SCARIFIER

12G 140G 130G

MULTI TERRAIN LOADER

257D3 257B3 257D 257B 247B 247B3

WHEEL TRACTOR

627G 627H 627E 627F 637G 637K

GENERATOR SET

3512

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

931 943 953 931B

SOIL COMPACTOR

825G

BACKHOE LOADER

446B

COLD PLANER

PR-450

COMPACT WHEEL LOADER

910 910G 910F 910E

TELEHANDLER

TH3510D TH314D TH337C TH360B TH357D TH357 TH336C TH408D TH330B TH560B TH407C TH220B TH408 TH355B TH3510 TH350B TH580B TH306D TH414C TH406C TH514D TH340B TH514C TH417D TH417C TH460B

WHEEL LOADER

918F 988 G926 980G II 980F II 924F 980C 980F 980H 980G

RIPPER

953 943 3

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

613C II 637K 613C 637E 637G 637D 627G 627F 639D 627B 627E

QUARRY TRUCK

775D 775B 773E 772G 770G

TRUCK

773G LRC 770G 772G 773E 773D 773G 773F 773G OEM 773B 775G 775F 772G OEM 775E 775D 777C 777D 777G 777F 775G OEM 772 770 775G LRC 770G OEM

TRACTOR

776D 776C

BULLDOZER

5P 3S 3P

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced