2S-0480: CUP
+ / - Hover over image to Zoom
Other Views

    2S-0480: CUP

    Part Number: 2S-0480
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    telehandler
    TH460B

    vibratory single drum smooth
    CS-583D, CS-531D, CS-423E

    vibratory single drum pad
    CP-533D

    paving compactor
    CS-531C, CS-323C, CS-533C, CS-44 CS-423E, CP-563C, CS-683E, CS-433E, CP-44 CP-533C, CS-531D, CS-563D CP-663E, CP-563D, CS-663E, CP-433E, CP-563, CP-323C, CS-533D, CS-563 CP-34 CS-583C, CS-583D, CS-573D, CS-563C CS-34 CP-533D, CS-573C

    skidders
    508

    wheeled excavator
    M313C, M313D, M314F, M312, M316C, M315C, M315D2, M315, M318

    backhoe loaders
    442D, 416D, 436B, 446, 428II

    wheel-type loader
    906M, 907H2, 907H, 908K, 906H2, 926E, 908, 908M, 906H, 902, 908H, 910, 910K, 906K, 906, 907K, 926, 907M, 910M, 908H2

    wheel loaders
    IT12

    backhoe loader
    416C, 420D, 416D, 426C, 438C, 424D, 428C, 428D, 430D, 436C, 428B, 438D, 442D, 416B, 432D, 446D, 446B