• Home
  • 2S-0613: Internal Snap Ring
2S-0613: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    2S-0613: Internal Snap Ring

    Part Number: 2S-0613
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 5.25, 0
    • Free Diameter - A(in): 0, 5.56
    • Shape: 0, Spiral
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0.127, 0
    • Unit of Measurement: 0, Inch