2S-0679: BEARING A
+ / - Hover over image to Zoom
Other Views

    2S-0679: BEARING A

    Part Number: 2S-0679
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Double Row)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    wheel tractor-scraper
    623, 627, 621

    wheel-type loader
    980K HLG 986H, 980F, 980K, 980M, 980F II 982M, 980C, 986K, 980H, 980G, 980L, 980G II

    wheel dozer
    824G II 824K, 824C, 824G, 824S 824H

    earthmoving compactor
    826K, 826H, 825K, 825H, 826C, 825C, 826G, 825 826G II 825G II 825G