2S-1185: RING
+ / - Hover over image to Zoom
Other Views

    2S-1185: RING

    Part Number: 2S-1185
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Ring

    Description:

    • Clamp plates are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    wheel tractor-scraper
    651, 657, 651B, 650B 641, 641B, 666B, 666, 660B, 657B

    engine - generator set
    D379B, D398B, G3306, D399

    engine - industrial
    D398B, D353C, D398 D379 D348, D379B, G3306, G398 D353E, D353D D349, D399, D342C, G3306B, G353D

    off-highway truck
    772, 773