2S-1302: WHEEL
+ / - Hover over image to Zoom
Other Views

    2S-1302: WHEEL

    Part Number: 2S-1302
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Compressor Wheel

    Description:

    • Cartridge compressor wheels are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 2.9
    • Height (mm): 73.7
    • Length (in): 5.1
    • Length (mm): 129.5
    • Width (mm): 129.5
    engine - generator set
    D398B

    engine - industrial
    D398B, D353E, D353D G399, D398 D353C