2S-1304: Clamp
+ / - Hover over image to Zoom
Other Views

    2S-1304: Clamp

    Part Number: 2S-1304
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Clamp

    Description:

    • Clamps are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.5
    • Length (in): 18
    • Length (mm): 457.2
    • Width (mm): 304.8
    wheel tractor-scraper
    641B, 641, 666, 657B, 651B, 657E, 639D, 651, 657, 650B 631E, 666B

    pipelayer
    589

    engine - generator set
    3412C, 3406C, 3408B, D379B, 3412, 3508, 3406B, G3306, D399, D398B, 3406, 3408, 3408C

    wheel-type loader
    988B, 988F II 988F

    engine - industrial
    3208, 3408, 3412, 3406B, D353D D353C, D398B, D379 G3306, D379B, 3408B, D353E, HT400 D349, D398 D348, 3406C, 3412E, 3408C, D399, 3406, G3306B, C-15

    engine - truck
    3406B

    off-highway truck
    769C, 768C, 773B, 771C, 773, 775B, 772B, 772

    cold planer
    PM-565, PM-465

    generator
    SR4

    road reclaimer
    RM-350B, SM-350, RM-350

    wheel dozer
    834U 834B, 834S

    petroleum products
    C-15

    earthmoving compactor
    836