2S-1308: DEFLECTOR
+ / - Hover over image to Zoom
Other Views

    2S-1308: DEFLECTOR

    Part Number: 2S-1308
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Oil Deflector

    Description:

    • Cartridge oil deflectors are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Height (mm): 27.9
    • Length (in): 2.8
    • Length (mm): 71.1
    • Width (mm): 71.1
    wheel tractor-scraper
    660B, 641, 657, 666, 621, 651, 651B, 623, 641B, 657B

    generator
    SR4

    engine - generator set
    G3306, D379B, D399, D398B

    motor grader
    12E

    wheel-type loader
    980

    track-type loader
    977H, 955H, 977A

    engine - industrial
    D398 D353C, D398B, G3306, D399, G379 D353E, G342C, D379 G333C, G398 D349, G399, D379B, D353D D348, D342C, G379A, G353D, G3306B, D342

    engine - truck
    1673B, 1673, 1676

    off-highway truck
    772, 773