2S-1387: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    2S-1387: External Snap Ring

    Part Number: 2S-1387
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 0.40
    • Snap Ring Type: External
    • Thickness - B (in): 0.059
    track-type tractor
    D6C, D5, D7G, D4, D7F

    wheel tractor-scraper
    623, 627, 657B, 637, 633C, 621, 631C, 657

    pipelayer
    572G, 571G

    track-type loader
    955K, 977K, 955L