2S-1511: HOSE A
+ / - Hover over image to Zoom
Other Views

    2S-1511: HOSE A

    Part Number: 2S-1511
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel tractor-scraper
    621F, 621E, 627F, 623E, 623F, 627E

    generator
    SR4

    engine - generator set
    D399, 3406B, D398B, D379B

    motor grader
    16

    engine - industrial
    D320A, D398B, G399, D342, D342C, D353C, G379 D379 D353E, D353D D343 D399, D398 G379A, G398 D379B

    engine - truck
    1674