2S-1530: SHAFT A
+ / - Hover over image to Zoom
Other Views

    2S-1530: SHAFT A

    Part Number: 2S-1530
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Shaft

    Description:

    • Shafts are an important component of turbocharger turbines, which converts engine exhaust gas energy into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 4.8
    • Height (mm): 121.9
    • Length (in): 12.3
    • Length (mm): 312.4
    • Width (mm): 121.9
    wheel tractor-scraper
    657, 641B, 651, 651B, 657B, 666, 641

    engine - generator set
    D398B, D399

    engine - industrial
    D398 D398B, D353C, D399, D349, D353E, D353D D348

    off-highway truck
    772, 773