2S-2481: Cogged V-Belt (set of 2)
+ / - Hover over image to Zoom
Other Views

    2S-2481: Cogged V-Belt (set of 2)

    Part Number: 2S-2481
    Brand: Cat
    Retrieving Price.....

    Width: 12.7 mm (0.50 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 70
    • Belt Length (mm): 1778
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.50
    • Belt Width (mm): 12.7
    wheel tractor-scraper
    621, 623

    integrated toolcarrier
    IT38G

    wheel-type loader
    980, 938G

    track-type loader
    953, 943

    engine - industrial
    3204, 3114

    challenger
    35, 55, 45