Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps2S-3440: 23.90mm Minimum Internal Diameter Hose Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps2S-3440: 23.90mm Minimum Internal Diameter Hose Clamp
2S-3440: 23.90mm Minimum Internal Diameter Hose Clamp

Standard Clamp

Brand: Cat

Product Images
2S-3440: 23.90mm Minimum Internal Diameter Hose Clamp
2S-3440: 23.90mm Minimum Internal Diameter Hose Clamp
2S-3440: 23.90mm Minimum Internal Diameter Hose Clamp
2S-3440: 23.90mm Minimum Internal Diameter Hose Clamp
2S-3440: 23.90mm Minimum Internal Diameter Hose Clamp

Standard Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-3440

Units of Measure

USMetric
Clamp Width (in): 0.5
Thumb Screw Adjustment: No
Clamp Width (mm): 12.7
Minimum Effective Diameter (in): 0.94
Maximum Effective Diameter (mm): 38.1
Material: 1E1541A,Stainless Steel,Carbon Steel,Alloy Mixed: Metal
Minimum Effective Diameter (mm): 23.9
Marine Usage: No
Maximum Effective Diameter (in): 1.5
Inner Liner: No
View More
Compatible Models for part number 2S-3440

TRUCK ENGINE

3306C 1140 1150 1145 1160 3126 C13 C15 1674 1676 1693 3208

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT38H IT14G IT28G IT28B IT18B

WHEEL HARVESTER

550B 570B 560B 580B 550 570 580

TRACK SKIDDER

517 D4HTSK II D4HTSK III

WHEEL SKIDDER

535D 545D 525D 518 555D 508

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16

MINI HYD EXCAVATOR

308E CR 302.5C 308E SR 307-A 308E2 SR 301.8 307C 307B 301.6 301.5 308E2CR 308E 308D 301.6C 301.8C 308E2 CR 308E2SR 303 308 309

TRACK FELLER BUNCHER

522 521 521B 522B

UNDERGROUND ARTICULATED TRUCK

AD22

HARVESTER HEAD

HH45 HH55 HH65 HH75

EXCAVATOR

330 L 345B II 320-A L 215B 325B L 320-A S 215C 320-A N 215D 375-A L 315D L 325-A 323D 322N 322-A LN 312-A 322B 322C 321C 345B 321B 307 219D 330 LN 315 313 312C L 330C FM 325B 325C 345B L 330-A L 314D LCR 231D 312E L 320D RR 323D S 323D L 385B 320N 320B 320C 320D 235B 235C 235D 314E LCR 365B 320C L 325D FM LL 320D LN 318B N 325 LN 320D FM RR 350-A 315 GC 325B LN 320D GC 315-A L 330C L 318D L 320B LU 320D FM 320B LL 313 GX 313 GC 321 322 330-A 317 N 330-A LN 365B II 311D LRR 312E 312B 312C 312D 322B LN 314D CR 311B 311C 325C L 225B 225D 323D LN 330B LN 330D FM 312B L 311-A 330-A L 320D LRR 315B 315C 312D2 L 350-A L 229D 314C 322-A 313D 312D2 312D L 322B L 317-A 318 GC 325-A L 323D SA 322 L 317-A N 315-A 320B FM LL 320B S E180 320B N 320B L 245D 315B FM L 330B 245B 320 L 365B L 320B U 316 GC 325-A FM L 316 GX EL180 320D L 319D LN 325C FM 330B L 319D L 325 L 313D2 317B L 322-A L 322-A N 318E L 229 225 224 325-A LN 235 319D 320C FM 319C 568 FM LL 318C 322 LN 318B 320-A 219 214 215 212 213 311F LRR 317B LN 315B L 312 GX 312 GC 321D LCR 375-A 316E L 245 M312 M315 M318 M320

PAVING COMPACTOR

CC2.7 CB-22B CB2.7 CB2.5

MULTI TERRAIN LOADER

297D2 XHP 287C2 267B 247B 247B3 287C 287B 297D2 297D XHP 277B 277C 277C2 257B3 257B 267 257 287 277 297D 297C 247

COMPACT TRACK LOADER

285XE 279C2 299D 299C 279C 299D3 299D2 275 285 255 265 275XE 299D XHP 289C 289C2 299D2 XHP 299D3 XE 259B3

WHEEL TRACTOR

623B 623F 621B 621F 627B 627F 615C II 631D 613C II 613 621 633D 613B 637D 613C

ROTARY MIXER

RM800

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

935C 935B 939C 973D 973K 953B 953C 953D 953K 931B 931C 955K 955L 963 973 939 931 943 953 963D 963K 931C II 935C II

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 815 815K 815B 815F CS20 CS12 CS16 CS19 825H 825K 825C 815F II CP12 CP14 CP16 CP17 825G II

BACKHOE LOADER

420F2 427F2 438C 438D 438B 416F2 416 426 428 436C 436B 432D 438 436 416C 416D 416B 434F2 432F2 430F2 442D 426B 426C 428F2 424D 420D 415F2 444F2 422F2 428D 428B 428C

WHEEL DOZER

854G 854K 834G 834H 834K 814B 814K 814F 844H 844K 834 844 854 824H 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826H 826K 816K 836H 836G 836K 816B 816F

PETROLEUM GEN SET

C15

TELEHANDLER

TH337C RT60 RT50 TH336C TH330B TH220B TH355B TH350B TH460B TH360B TH103 TH407C TH62 TH63 TH406C TH514C TH82 TH83 TH1055 TH1255 TH560B RTC60 TH580B TH340B RT50SA TH0642 TH210 TH215 TH0842 TH414C TH417C

WHEEL LOADER

960F 988 XE 966 XE 962K 962M G926 G910 988B 988G 988H G916 988K 966D 966F 966E G936 966K 966M 950GC 814K 924H 924G 926E 928H 928G 907K 972 XE 928HZ 906K 906M 988 995 994 990 993 992 916 980G II 988K XE 908K 908M 926 936 980K HLG 950B/950E 924GZ 908 907 906 924HZ 990K 990H 950 GC 972M XE 993K 992D 992C 992G 992K 972XE 994F 994D 970F 994K 994H 972K 972M 950B 950E 950F 950K 950M 930G 930H 936E 938H 990 II 918F 966XE 980F II 966F II 966K XE 966M XE 980C 980H 980G 980L 980K 980M 982M 950F II

COMPACT WHEEL LOADER

920K 906H2 914 910 908 920 906H 908M 908H2 906M 907H 907M 908H 910G 910K 910M 907H2 914K 914M 914G 918M

FORWARDER

564 574 574B

ARTICULATED TRUCK

D250D D20D

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.6 CC2.7

WHEELED EXCAVATOR

W330B M318D M318C M318C MH M315C M315D M316C M316D M313C M313D M322D MH M315 M318D MH M322D M322C M325B

PNEUMATIC COMPACTOR

PS-180 PS-500 PS-300 PF-300C PF-300B PS-110 PS-130 PS-300B PS-300C CW-16 PF-300

INDUSTRIAL ENGINE

C6.6 3126 3116 3114 3306 3054E 3054B 3056E C-15 C-16 C1.1 C3.6 3054 3056 C18 C7.1 3456 3204 3412 3406E C2.8 C4.4 C11 3160 C15

WHEEL SCRAPER

627

WINDROW ELEVATOR

WE-601B WE-851B

LOGGER

227

TRACTOR

784C 784B 768B

GAS ENGINE

G379A G3612 G3616 G3406 G398 G399 G379

BULLDOZER

D5C PAT D5C PATLGP 11U 11SU 8S 4S 4P 8A 3S 5A PAT 3P 4A

UNDERGROUND ART TRUCK

AD30 AD45 AD22

ON HIGHWAY TRUCK

CT660

POWER MODULE

XQC1200 XQC1600 XQ2280 C32

LOAD HAUL DUMP

R2900 R2900 XE R1700 R1700 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777E 789D 793D 777

MATERIAL HANDLER

MH3037

WINCH

53 55 54 54H

MOTOR GRADER

135H 140K 2 160K 160H 120H 120M 120K 163H 140K 140H 143H 160 16H 140 14H 12H 12K 120K 2

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D3C II D10 D11 D5R LGP D6R II D3G D3B D3C D4B D4G D4H D4C D5R2 D5B D5C D5G D6E SR D6C D6D D6R D6T D6M D6N D6K D6G SR D4K2 LGP D6 XE D3K2 LGP D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D5C III D5R XL D7R D7F D7G D8K D8L D8H D9G D6K XL D9R D9N D9H D6T XW PAT D6K2 D5K XL D5K LGP D6D SR D6R III D6XE D4K XL D4H III D6K2 LGP D3K XL D2 D1 D4 D3 D6 D5 D7 D4K LGP D5K2 LGP D10N D11N D11R D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D4C II D5K2 XL D7R II D3K LGP

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP1055 AP655 BG555E AP400 AP600 AP500F AP655F BB-760 BG1000E AP-500E AP-1000E AP-1000F AP-555E BG-230 BG-210B AP455 AP-800 AP-600 AP-800C AP-800B AP555F AP655F L AP600F BG1055E AP-1055F AP-1055E BG-225B AP-1200 BG500E AP1000

MARINE ENGINE

3126 3116 3406E 3054 3056 3034 3208 C9.3 3054B D334 D336

PIPELAYER

PL72 PL61 594

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C 5080 5090B

VIBRATORY COMPACTOR

CS-431C CS-431B CP-533E CS-323C CS-433E CS-433C CS-433B CP-663E CP-64 CP-54 CP-56 CB-534C CB-534B CP-44 CB-535B CB-536D CC4.0 CB-614 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-214C CS56B CB-434C CS79B CS-583E CS74B CS-563E CP68B CS-56 CS-54 CS-44 CS-553 CS-551 CS-663E CS-323 CP-433C CP-433B CP-433E CS-423E CP-323C CP74B CS-533E CS-76 CS-74 CP-563E CS-64 CB-544 CB-534 CB4.0 CB4.4 CB-224C CP-323 CP-553 CS68B CP-573E CP76B CS-573E CS-683E CP56B

PETROLEUM PACKAGE

CX35-P800 CX35-C18I

MOBILE HYD POWER UNIT

323D LN 323D L

GENERATOR SET

3412C XQ1140 XQP60 C18 GEN SE C4.4 C2.2 G3406 XQ60 G3412 C18 C15 C1.1DE9.5 3456 C9.3 C27 C32 3056 3054 C3.4 XQP200 C1.1 C1.5

RECLAIMER MIXER

RM800

ENGINE

C15 C18

LOCOMOTIVE ENGINE

PR20B

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PR-75 PR-1000 PR-1000C

FOREST PRODUCTS

FB221

ROAD RECLAIMER

RM800 RM600

GEN SET ENGINE

3456 3208 C3.4B 3056 3145 3160 3150 3116 3114

ENGINE - MACHINE

3116 3114 C4.4 C6.6 3204 3208 3046

CHALLENGER

55 75E 35 95E 45 65E 85E

RIPPER

953B 953 943 11 3 4 8

SKID STEER LOADER

226B 252B3 272D XHP 226B3 272C 272D 252B 256C 272D3 272D2 232B 236B 242B3 216B 270XE 262C2 272D3 XE 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 262B 262C 265 268B 216 242B 228 226 246B 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D

TRUCK

775F 777F 785 789 793 793D 793B 793C 773F 769 789C 789B 769B 785C 785D 785B

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced