2S-4044: REGULATOR
+ / - Hover over image to Zoom
Other Views

    2S-4044: REGULATOR

    Part Number: 2S-4044
    Brand: Cat
    Retrieving Price.....

    Coolant Temperature Regulator

    Description:

    • Coolant temperature regulators restrict the flow of coolant between engine blocks and radiators until engines reach operating temperatures

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.2
    • Height (mm): 106.7
    • Length (in): 3.6
    • Length (mm): 91.4
    • Width (mm): 91.4
    track-type tractor
    D9G, D5, D6C, D7F

    pipelayer
    594, 561B, 561C

    motor grader
    120, 14E, 140, 12F, 12E

    wheel-type loader
    966C

    wheel dozer
    814

    track-type loader
    977H, 977K, 977A

    engine - truck
    1673

    earthmoving compactor
    815, 816