2S-4658: COVER
+ / - Hover over image to Zoom
Other Views

    2S-4658: COVER

    Part Number: 2S-4658
    Brand: Cat
    Retrieving Price.....

    Turbocharger Pressure Regulator Cover

    Description:

    • Pressure regulator covers are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.4
    • Height (mm): 61
    • Length (in): 6.4
    • Length (mm): 162.6
    • Width (mm): 162.6
    wheel tractor-scraper
    666, 637, 660B, 657B, 631C, 651B, 633C, 641B, 666B, 650B

    generator
    SR4

    wheel dozer
    834

    engine - industrial
    G398 G333C, G379 G3306, G379A, G353D, G3306B, G399, G342C, G343

    off-highway truck
    769, 772, 768B, 773, 769B