2S-9507: RACE
+ / - Hover over image to Zoom
Other Views

    2S-9507: RACE

    Part Number: 2S-9507
    Brand: Cat
    Retrieving Price.....

    Cat® Cylindrical Roller Bearing (Inner Race)

    Description:
    Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    track-type tractor
    D5, 55, 5S 5 6 D5B, 153 5A 163

    pipelayer
    561D

    track-type loader
    977