2S-9779: Cogged V-Belt (set of 2)
+ / - Hover over image to Zoom
Other Views

    2S-9779: Cogged V-Belt (set of 2)

    Part Number: 2S-9779
    Brand: Cat
    Retrieving Price.....

    Width: 12.7 mm (0.50 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 58.50
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.50
    track-type tractor
    D8H

    paving compactor
    CS-531, CS-563 CP-563, CS-573, CP-533, CS-533, CS-583, CB-634, CB-434

    engine - generator set
    3304B

    engine - industrial
    3054, 3114, 3054B, 3056