2W-1145: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    2W-1145: Internal Snap Ring

    Part Number: 2W-1145
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    rrss
    RM-350, SM-350, RM-350B

    mex
    305 307C, 305.5, 306, 308C 307, 307B, 303.5, 303

    cold
    PR-1000C PM-565, PR-1000

    whex
    M313C, M318C, M315D2, M312, M322F, M330D M313D, M317D2, M320, M318, M318C MH M322C, W345C MH M316C, M315, M315C, W345B II

    est
    DEUCE, 30/30

    bhl
    420D

    emp
    6020B

    fp
    2290, 521B, 511, TK711, 541 2 2491, 552 2 TK732, 558 TK751, 1290T, TK722, 1390, 2590, 1090, 1190T, TK741, 2390, 2391, TK721, 521, 541, 345C, 1190, HFW232, 522B, TK752, 532, 552, TK1051, SH-58, 322C, 551, 522

    it
    IT14G, IT14G2

    ttl
    963C, 953C, 953D, 939C

    pipe
    PL87, PL61, PL83, PL72, 583T

    drll
    MD6310, MD6250

    ap
    AP-655C, AP355F, BG-2455D, AP-255E AP-655D, AP-600D, BG655D, BG-2255C, AP-1055D, AP300F, AP-1000D, BG600D, BG-260D

    comp
    CB-64 CB16, CD-44B CB-534D, PF-290B, CB-68B PS-360B, CD-54B CCS9, CB-66B CB8, CB-44B CB-54B PS-200B, CB-564D, CB-64B CB15, CB10, CB7, CD10, CB13, PS-150B, CB-54

    wtl
    914M 914G, 926M 908K 930M 938K 908H 930K 918M 908M 924K 908H2 914G2, 938M 914K

    exc
    349D2, 324D FM LL 568 FM LL 345B II 325D FM 345C, 345D L 336D L 345D, 349D, 349D2 L 345B II MH 325D FM LL 568 FM 345C L 340D2 L 349D L 330C FM 325C FM 336D, 330D FM 345D L VG 330C, 330D MH 330D L 345C MH 322B L 324D FM 336D LN 330C L 336D2 L 336E, 322C FM 330D, 330D LN 330C LN 336D2, 330C MH 558 325B L 330B L

    adt
    730, D300E II D300E, 740, D400E II D350E, D350E II D250E II 725, 735, 740B, 740C D250E, D400E

    petr
    TH48-E70 TH48-E80 CX48-P2300 TH35-E81 TH31-E61

    ttt
    D4C III D6T, D4K2 LGP D5G, D5C III D5K XL D4K LGP D6K XL D6K2, D6K2 XL D3C III D5K2 XL D5K LGP D6K2 LGP D5K2 LGP D4G, D4K2 XL D6K LGP D4K XL D6K

    ieng
    SPF743, SPF343C 3054B

    oht
    793D, 793F XQ 793F CMD 793F OEM 793F

    mh
    MH3026, MH3024, MH3037