2Y-7339: IDLER G
+ / - Hover over image to Zoom
Other Views

    2Y-7339: IDLER G

    Part Number: 2Y-7339
    Brand: Cat
    Retrieving Price.....

    Idler (Inverted)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 1/8
    • Diameter (in): 2.7
    • Flange Diameter (in): 29.06
    • Height (in): 2.7
    • Length (in): 2.677
    • Shaft Diameter (in): 3
    • Tread Diameter (in): 27.48
    We currently do not have any equipment model information for this part.