2Y-8113: LINE A
+ / - Hover over image to Zoom
Other Views

    2Y-8113: LINE A

    Part Number: 2Y-8113
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.5
    • Height (mm): 88.9
    • Length (in): 14.3
    • Length (mm): 363.22
    • Width (mm): 248.92
    track-type tractor
    D6D, D5B, D6E D6D SR

    engine - generator set
    3306B

    wheel-type loader
    966R